Heat Recovery Chillers

Thermal Management

Heat Recovery Chillers

The Motivair MHR Heat Recovery chillers are designed to optimize overall chiller efficiency by simultaneously producing chilled water and hot water. Capacities from 60-500 available in Air-Cooled and Water-Cooled models.

  • Ideal for buildings or processes with simultaneous heating and cooling loads
  • Available Heat Recovery of more than 75% of the process load
  • Ideal for LEED projects and building designs requiring high efficiency chillers
  • Screw and Scroll compressor technology available

Contact Sales


ADDITIONAL PRODUCT INFORMATION

Air-Cooled Heat Recovery Chillers
The MHR-A air cooled heat recovery chillers are ideal for use in buildings with simultaneous cooling and heating loads such as hospitals, hotels and higher education buildings. The most recent global energy codes are requiring heat recovery in many areas of design which again puts Motivair ahead of the curve.

KEY FEATURES
  • Ideal for buildings or processes with simultaneous heating and cooling loads
  • Available Heat Recovery of more than 75% heat recovery from the process
  • Variable heat recovery from 0-100% of design without affecting chiller operation
  • Ideal for LEED project designs
  • Variable hot water temperature up to 130F
TECHNICAL SPECIFICATIONS
  • 60-500 tons
  • Screw & Scroll Compressor options
  • Shell & Tube or Stainless Steel brazed plate evaporator design
  • Tube & Fin Condenser
  • Simultaneous Heating and Cooling operation with 75% or more heat recovery capacity
  • Hot Water up to 130F
  • Available Integrated Pump Packages

Connect with your local Motivair product specialist today.

TOP