CDU

Data Center & IT Cooling

CDU

Motivair’s range of Coolant Distribution Units (CDUs) represent the widest range and highest capacity standard and custom OEM CDUs available. By decoupling a building cooling loop from liquid cooled computer systems or the ChilledDoor rack cooling system, critical IT equipment can be ensured to receive precise coolant temperatures and flow yielding optimal server performance and maximum uptime.

  • Five (5) Standard Models
  • Custom OEM Solutions
  • Floor Mount & In-Rack profiles
  • Capacities to 1.25 MW of IT load
  • Built in redundancy and resiliency features
  • Advanced PLC control and safety system
  • Exascale Ready
  • Made in USA
  • UL/CSA/CE

Contact Sales


BROCHURES AND MANUALS
BROCHURE TYPE SIZE UPDATED DOWNLOAD
Motivair CDU Coolant Distribution Unit PDF 0 MB October 2019 DOWNLOAD

Connect with your local Motivair product specialist today.

TOP