The ChilledDoor® and CDU can remotely communicate with your building management system. The integrated PLC controls can communicate through Modbus, BACnet IP, BACnet MSTP, or Lon. The PLC when connected to the BMS allows for remote alarms, set point changes, and snapshot performance data. See Centurion Monitoring System for direct factory remote monitoring and support.