Pump Stations

Thermal Management

Pump Stations

Motivair Pump Stations are factory designed, engineered and manufactured to move fluids in industrial, institutional and commercial markets offering a pre-packed system that reduces cost and manufacturing times. Sizes ranging from 1-100 HP and 1-4 pump configurations.

  • Pre-Fabricated design allows for predictable performance, fit and finish
  • Wide range of approved vendors and materials provides a wide range of customization
  • PLC control package
  • Available variable pump speed control
  • Available enclosure packages
  • Centurion Monitoring System provides optional 24x7 global remote monitoring and support

Key Industries: Manufacturing • Food Processing • Data Center • Automotive • Healthcare • Telecom • Commercial Buildings • HVAC • Life Science • Government • High-Perfomance Computing • Colocation Data Center • Enterprise Data Center • Higher Education


Contact Sales


ADDITIONAL PRODUCT INFORMATION

Pump stations can also be custom designed for customer specific applications. Some available options include PLC control packages, storage tanks ranging from 50-3,000 gallons, redundant pumps, integrated heat exchangers, specialty valve assemblies and VFD pump speed control.

KEY FEATURES
  • Pre-Fabricated design allows for predictable performance once on sight
  • Wide range of approved vendors and materials gives the consulting engineer and customer the ability to design a pump station built for the application
  • Available PLC control package
  • Available open or closed storage tanks
  • Available VFD pump speed control.
TECHNICAL SPECIFICATIONS
  • 1-100 HP Design Options
  • Standard TEFC Motors
  • Heavy Gauge Steel Skid Construction with epoxy paint finish
  • Available custom skid payout (Consult Factory)
  • Available Copper, Carbon Steel or Stainless Steel pipe construction
  • Simplex, Duplex, Triplex & Quadplex Pump Configurations
  • Optional Variable Frequency Drive Speed Control
  • Optional PLC Control System
  • Standard Liquid Filled Temperature & Pressure Gauges
  • Optional Storage Tank 10-2500 gallons
  • Optional outdoor enclosure
BROCHURES AND MANUALS
BROCHURE TYPE SIZE UPDATED DOWNLOAD
Closed Loop Cooling Systems| Pump Stations PDF 0 MB January 2020 DOWNLOAD

Additional Thermal Management Solutions

Connect with your local Motivair product specialist today.

TOP