Medical Chillers

Thermal Management

Medical Chillers

Motivair’s Medical Chiller range operates in unison with the world’s largest MRI, Linear Accelerator and CT scanner manufacturers. Capacities from 1 Ton to 30 Tons with a wide range of customer selected options ensures critical medical equipment is online and operational when it’s needed most.

  • Designed to meet specific medical equipment thermal requirements
  • Air Cooled & Water-Cooled condenser options
  • Integrated storage tank and available hot gas injection feature ensures close temperature control
  • Wide range of operating conditions for global deployment
  • Robust design for maximum uptime

Contact Sales


ADDITIONAL PRODUCT INFORMATION

Air-Cooled and Water-Cooled Medical Chillers
The Motivair MPC range of Medical chillers are available in both air cooled and water-cooled versions. With quick delivery cycles and a range of available options each unit can be designed to meet customer specified design conditions. A wide range of available options allows consulting engineers and clients the ability to specify important features to meet site specific needs.

City Water By-Pass Panels
We offer City Water By-Panels from 3/4" - 2", the widest range available on the market today. Think of these panels as an added level of redundancy and peace of mind, designed to activate should your chiller shut down on safety alarm and use city water to keep your critical medical equipment on line.

KEY FEATURES
  • Designed to couple with a wide range of OEM medical equipment such as MRI’s, Linear Accelerators and CAT Scan machines
  • Compact Footprint
  • Designed for Mission Critical use
  • Rapid delivery cycle
  • Available City Water By-Pass Assembly
  • PLC & Microprocessor Control
  • Available wall mount Remote Control Panel
TECHNICAL SPECIFICATIONS
  • High Efficiency Scroll Compressors
  • 1 - 30 Tons
  • SS Braised Plate Evaporator
  • Air Cooled, Water Cooled or Remote Air-Cooled Condenser Options
  • Integrated Stainless Steel Storage Tank
  • Integrated Pump Package
  • Redundant Pump Package Option
  • Microprocessor Control System
  • Refrigerant: R-410, R-134A
  • Low Ambient Operation Option
  • High Ambient Operation Option
  • Integrated Free Cooling Option
  • Tight Temperature Control Option
  • City Water By-Pass Option (Consult Factory)
  • 460/3/60, 575/3/60
  • ETL, CSA Certified

Connect with your local Motivair product specialist today.

TOP