Hoses

ChilledDoor

Hoses

Motivair offers hose assemblies designed for use with ChilledDoor®. These hoses have an industry leading 1” bend radius which allows for extreme flexibility. The hose is made from black nitrile synthetic rubber with a spiral plied synthetic fabric with wire helix. Hoses are good for operation up to 250 psi.

Each hose is equipped with a locking quick connect fitting for ease of installation.

Standard ChilledDoor® hoses are 1” diameter with available lengths of 8’, 10’, and 12’. Other lengths available upon request.

Standard CDU hoses are 2.5” diameter with 2.5” flange fittings on each end. Available lengths of 20’, 30’, and 40’. Other lengths available upon request

  • 1” and 2.5” diameter, ultra-flexible, nitrile rubber design
  • 1” quick connect ends with locking mechanism for ChilledDoor
  • 5” flange connections for use between CDU and header system
  • 1” hose lengths: 8’,12’, and 14’, custom sizes available
  • 5” hose lengths: 20’, 30’, 40’, custom sizes available upon request.

Contact Sales



Additional Liquid Cooling Solutions

Connect with your local Motivair product specialist today.

TOP