Hyperscalers and data center rely on peak performance and uptime. Motivair’s In-Rack Coolant Distribution Unit (CDU) delivers the superior cooling performance needed to meet these demands, directly within your data center racks.
Its compact 4U design installs easily at the top or bottom of any standard 19” rack enclosure, seamlessly integrating into your existing infrastructure.
In high-density environments where every watt counts, the In-Rack CDU creates an isolated water loop, precisely pumping coolant through your system.
This closed-loop design automatically adjusts coolant flow and temperature, providing 100% sensible cooling that keeps your servers running at their best—critical for AI-driven workloads and hyperscale operations.
Whether you manage the vast compute needs of a hyperscale data center or support the intensive processing requirements of artificial intelligence applications, the In-Rack CDU offers a cooling capacity of up to 105kW with IT cooling systems. This high-capacity performance ensures your data center efficiently handles the most demanding tasks, maintaining operational excellence even under the heaviest loads.
Learn More: Accelerating AI with Coolant Distribution Units